Explosion Proof Motors – XP100

General Description

Siemens explosion proof motors XP100 are ideal for the toughest and harshest operating environments. Petrochemical and chemical processing, mining, pulp/paper and waste management are some of the many applications where these motors have proven their performance.

XP100 motors are available with a wide variety of features, QuikMOD modifications and custom designs to meet your specific motor needs. Standard in their design, and clearly printed on the nameplate, these NEMA Premium® efficient motors can be operated with an adjustable speed drive, meeting or exceeding NEMA MG1 Part 30 and 31, and maintains its outstanding performance with a speed ratio capability of 20:1 variable torque and 4:1 constant torque for most ratings.

Performance Specification

HP Range

1 - 300

Frame Size

140 - 440

Frame

Cast iron

Efficiency

NEMA Premium ®

Voltage

208-230/460 V

230/460V

460V

575V

Hazardous Classification

Class I, Groups C&D, Class II Groups F&G, Division 1

Temperature Classification

T3C

Service Factor

1.0

Insulation

Class F

Temperature Rise

Class B @ 1.0SF,

Class F @ 1.15SF

Conduit Box (Oversized)

Cast iron

Fan Cover

Cast iron

Cooling Fan

Bi-directional- Polypropylene

Rotor

Die Cast Aluminum

Vibration

0.08 IPS

Inverter Duty

VT 20:1

CT 4:1


Frame and End Shields

Cast iron frame and end shields for exceptional structural integrity, with UL approved condensation/breather drains on 404T – 449T frames. Lifting eyebolts are included for motors > 75 lbs.

Rotor

A unique rotor design provides improved efficiency while larger bars and end rings reduce resistance for lower rotor losses. Each die cast aluminum rotor assembly is dynamically balanced for extended bearing life, and includes a high strength carbon steel (C1045) shaft for maximum rotor performance.

Insulation

This insulation system meets or exceeds NEMA MG1-2010, Part 31, making all motors suitable for operation with adjustable frequency drives. All windings are tested for CIV.

Did this information help you?