More power and higher cost-effectiveness - with outstanding reliability

General description

More power with the same frame size – this is our concept for our low-voltage three-phase motors.

N-compact is a motor series that has a lot going for it.

The power rating of these motors above DIN 42673 is extremely progressive and lies significantly above the power rating of the previous series - with unchanged frame size.Specifically:

The power rating has been increased by 60 % in the surface-cooled version (t.e.f.c.) and another 30 % for the open-circuit ventilated versions – and all of this means: The drive power has been doubled.

Technical data overview

Brief overview

Water-cooled motors:

800 - 1150 kW

Force-ventilated motors:

200 - 1000 kW

Self-ventilated motors:

200 - 1150 kW

Shaft heights:

315, 355, 400, 450 mm

No. of poles:

2 - 8

Rated voltages:

400 V ∆ / 690 V Y, 500 V ∆, 690 V ∆

Drive converters:

Line supply and drive converter

Degree of protection:

IP55, IP23

Cooling type:

IC 411, IC 416, IC01, IC 71 W

Type of construction:

IM B3, IM B 35, IM V1


Roller bearings



Customer benefits

  • Optimum efficiency and therefore lower operating costs.

  • High power density and compact design result in a lower space requirement and lower weight.

  • The gray caste iron frame and the bearing endshields are torsionally stiff and rugged. This means that they can be subject to extreme loads, vibration is significantly dampened and they are resistant to corrosion.

  • The bearings are designed for the highest degree of reliability. In turn, this results in excellent vibrational behavior, longer lifetime and lower service & maintenance costs.

  • The DURIGNIT IR 2000 insulation system with VPI or current UV impregnation guarantees a high degree of reliability, a long lifetime and a high load capability e.g. when accelerating or under overload conditions.

  • The noise level is low therefore complying with the high demands of safety at work legislation.

Typical applications

  • Compressors

  • Fans

  • Blowers

  • Pumps

  • Extruders

  • Conveyor systems

Did this information help you?