SIMOTICS BAC1150 (AboveNEMA)



Designed for Exceptional Reliability

Developed to withstand the high torque and extreme conditions encountered in drilling applications, the SIMOTICS™ BAC1150 features a superior cooling system, with double end to center air flow design that results in lower overall temperatures. Design innovations like these allow the SIMOTICS™ BAC1150 motor to perform with maximum reliability for years of trouble-free service, delivering optimal rig performance, and supporting rapid well drilling.

Siemens AC drilling motors help ensure rig operations consistently achieve maximum efficiency. Confidently drill deeper, faster, and longer while reducing operating costs with SIMOTICS™ BAC1150.

Continuous Rating

Drawworks Duty Cycle

HP (kW)

1150 (858)

1400 (1044)

Torque, lb-ft (Nm)

7550 (10240)

9191 (12461)

Volts, VAC*

587

587

Current, Amps

1054

1271

Synchronous Speed, rpm

800

800

Max Speed, rpm

3000


Did this information help you?