Vertical WPII Enclosure

WPII Enclosure / IC01 / IP24 - Siemens Type CGIIV & CGIIHS

These vertical, flange-mounted motors are specifically designed for outdoor applications where the motor is not likely to be protected by other structures.

Feature

Standard

Available Option

Power Range

200 - 4,000 HP

Poles

4 - 16

Frame Sizes

500, 580, 680, 800 & 1120

Voltage

2300 - 13,200V

Service Factor

1.0

1.15

Frame

Cast iron

N/A

Bearing Housings

Cast iron

N/A

Main Terminal Box

Cast iron for 500-800 frames, fabricated steel for 1120 frame

Fabricated steel for 500-800 frames

Auxiliary Boxes

Cast iron

NEMA 4X

Shaft

Solid

Hollow for 500-580 frames

Shaft Material

AISI 1045

AISI 4140

Rotor

Die cast aluminum for 500 & most 580 frames, fabricated copper for 680-1120 frames

Fabricated copper for 500-580 frames

Lamination Material

C5 core plate

N/A

Top Cover

Not applicable for 500 frames, fabricated steel for 580-1120 frames

N/A

Upper Thrust Bearing

Angular contact for 500 & 580 frames, spherical roller for 680-1120 frames

Spherical roller for 500 & 580 frames, shoe-type for 680-1120 frames

Lower Guide Bearing

Ball

N/A

Insulation

Class F-VPI

N/A

Hardware

300 series stainless steel

N/A

Paint

Two-part epoxy

Special paint system

Paint Color

Siemens Motor Blue

Other colors

Vibration

0.12 IPS or as defined by NEMA

Special balance

Warranty

24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy

Deferred and/or Extended


Did this information help you?