Vertical TEAAC Enclosure

TEAAC Enclosure / IC611 / IP54 - Siemens Type CAZV

These vertical, flange-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes air-to-air, tube-type heat exchangers.

Feature

Standard

Available Option

Power Range

800 - 3000 HP

Poles

4 - 16

Frame Sizes

680, 800, & 1120

Voltage

2300 - 13,200V

Service Factor

1.0

1.15

Frame

Cast iron & fabricated steel

Bearing Housings

Cast iron

Main Terminal Box

Cast iron for 680 & 800 frames, fabricated steel for 1120 frame

Fabricated steel for 680 & 800 frames

Auxiliary Boxes

Cast iron

NEMA 4X

Shaft

Solid

N/A

Shaft Material

AISI 1045

AISI 4140

Rotor

Fabricated copper

N/A

Lamination Material

C5 core plate

N/A

External Cooling Fan

Steel

Other materials available

Fan Cover

Fabricated steel

N/A

Heat Exchanger

Fabricated steel with aluminum cooling tubes

Stainless steel cooling tubes

Upper Thrust Bearing

Spherical roller

Shoe-type

Lower Guide Bearing

Ball

N/A

Insulation

Class F-VPI

N/A

Hardware

300 series stainless steel

N/A

Paint

Two-part epoxy

Special paint system

Paint Color

Siemens Motor Blue

Other colors

Vibration

0.12 IPS or as defined by NEMA

Special balance

Warranty

24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy

Deferred and/or Extended


Did this information help you?