AboveNEMA Motors Drawings - TEFC

AboveNEMA Motors Drawings

Drawings

The motor drawings reflect various terminal box sizes available for motors up to 7000HP and voltages up to 13800V. Use the Standard Main Terminal Box Table below to determine the standard main box size required by your basic rating information and select the dimension print under the appropriate heading - Rotatable means terminal box is mounted on the motor and can be rotated in 90-degree increments, Free-standing means terminal box is mounted separately from motor and requires customer to supply external support. Additional charges will apply for larger than Standard Main Terminal Box.

Standard Main Terminal Box Table**

HP

460-575V

576-2300V

2301-4160V

4161-6900V

6901-13800V

Up to 700HP

CI2

CI2*

CI2*

CI3*

FS4

701-1000HP

CI3

CI2*

CI2*

CI3*

FS4

1001-1750HP

-

CI2*

CI3*

CI3*

FS4

1751-3000HP

-

CI2*

CI3*

FS3

FS4

3001-5000HP

-

CI3*

FS1.5

FS3

FS4

5001-7000HP

-

-

FS2

FS3

FS4

CI2 and CI3 boxes are cast-iron construction and FS1.5 box is fabricated steel construction. They are Rotatable.

FS2 through FS6 boxes are fabricated steel construction. They are Free-standing.

*For SH630 frame in these HP and voltage ranges, the FS1.5 box is utilized in lieu of CI2 or CI3.

**For all frames except the SH710/712 and SH714/716 frames. They utilize only the 1XF5 terminal box for all available ratings and voltages. The 1XF5 is a fabricated steel, free-standing terminal box .

Horizontal Motors - TEFC Enclosure

Anti-Friction Bearing

Main Box

Rev.

Main Box

Rev.

Type CZ - Frames 509/5011/5013 -- 2Pole

Rotatable

AA

Free-standing

AA

Type NCZ - Frames 506/507/508 -- 2Pole

Rotatable

AA

Free-standing

AA

Type NCZ  - Frames 5010/5012 -- 2Pole

Rotatable

AA

Free-standing

AA

Type CMZ/NCMZ - Frames 506-507-508-509 -- 4Pole&Slower

Rotatable

AA

Free-standing

AA

Type CMZ/NCMZ - Frames 509-5010-5011 -- 4Pole&Slower

Rotatable

AA

Free-standing

AA

Type CMZ/NCMZ - Frames 5011-5012-5013 -- 4Pole&Slower

Rotatable

AA

Free-standing

AA

Type CZ - Frames 588/5810

Rotatable

01

Free-standing

00

Type CZ - Frame 5812 -- 4Pole&Slower

Rotatable

01

Free-standing

00

Type CGZ - Frame 880 -- 4Pole&Slower

Rotatable

01

Free-standing

00

Type CGZ - Frame SH400 -- 4Pole&Slower

Rotatable

00

Free-standing

00

Type CGZ - Frame SH450 -- 4Pole&Slower

Rotatable

00

Free-standing

00

Type 1LA4 -

Frames SH560/SH562/SH564

4Pole&Slower

Rotatable

02

Free-standing

02

Sleeve Bearing

Main Box

Rev.

Main Box

Rev.

Type CZ - Frames 509/5011/5013 - 2Pole

Rotatable

AA

Free-standing

AA

Type NCZ - Frames 506/507/508 -- 2Pole

Rotatable

AA

Free-standing

AA

Type NCZ  - Frames 5010/5012 -- 2Pole

Rotatable

AA

Free-standing

AA

Type CMZ/NCMZ - Frames 506-507-508-509 -- 4Pole&Slower

Rotatable

AA

Free-standing

AA

Type CMZ/NCMZ - Frames 509-5010-5011 -- 4Pole&Slower

Rotatable

AA

Free-standing

AA

Type CMZ/NCMZ - Frames 5011-5012-5013 -- 4Pole&Slower

Rotatable

AA

Free-standing

AA

Type CZ - Frames 588/5810

Rotatable

01

Free-standing

00

Type CZ - Frame 5812

Rotatable

01

Free-standing

00

Type CGZ - Frame 880**

Rotatable

01

Free-standing

00

Type CGZ - Frame SH400**

Rotatable

01

Free-standing

01

Type CGZ - Frame SH450**

Rotatable

00

Free-standing

00

Type 1LA4 - SH560/SH562/SH564

Rotatable

02

Free-standing

02

**For Frames SH400/SH450/880, if motor is to have proximity probes or provisions for them, use drawing under heading "Sleeve Bearing with External Proximity Probes".

Sleeve Bearing with External Proximity Probes

Main Box

Rev.

Main Box

Rev.

Type CGZ  - Frame 880

Rotatable

01

Free-standing

00

Type CGZ - Frame SH400

Rotatable

01

Free-standing

01

Type CGZ - Frame SH450

Rotatable

00

Free-standing

00


Vertical Motors - TEFC Enclosure

Solid Shaft

Main Box

Rev.

Main Box

Rev.

Type CGZV - Frames 507/509

Rotatable

02

Free-standing

01

Type CGZV - Frames 588/5810

Rotatable

03

Free-standing

02

Hollow Shaft

Main Box

Rev.

Main Box

Rev.

Type CGZHS - Frames 507/509 -- 4Pole & Slower

Rotatable

01

Free-standing

00

Type CGZHS - Frames 588/5810 -- 4Pole & Slower

Rotatable

01

Free-standing

00


Did this information help you?