AboveNEMA Motors Drawings - ODP/WPI

AboveNEMA Motors Drawings

Drawings

The motor drawings reflect various terminal box sizes available for motors up to 7000HP and voltages up to 13800V. Use the Standard Main Terminal Box Table below to determine the standard main box size required by your basic rating information and select the dimension print under the appropriate heading - Rotatable means terminal box is mounted on the motor and can be rotated in 90-degree increments, Free-standing means terminal box is mounted separately from motor and requires customer to supply external support. Additional charges will apply for larger than Standard Main Terminal Box.

Standard Main Terminal Box Table**

HP

460-575V

576-2300V

2301-4160V

4161-6900V

6901-13800V

Up to 700HP

CI2

CI2*

CI2*

CI3*

FS4

701-1000HP

CI3

CI2*

CI2*

CI3*

FS4

1001-1750HP

-

CI2*

CI3*

CI3*

FS4

1751-3000HP

-

CI2*

CI3*

FS3

FS4

3001-5000HP

-

CI3*

FS1.5

FS3

FS4

5001-7000HP

-

-

FS2

FS3

FS4

CI2 and CI3 boxes are cast-iron construction and FS1.5 box is fabricated steel construction. They are Rotatable.

FS2 through FS6 boxes are fabricated steel construction. They are Free-standing.

*For SH630 frame in these HP and voltage ranges, the FS1.5 box is utilized in lieu of CI2 or CI3.

**For all frames except the SH710/712 and SH714/716 frames. They utilize only the 1XF5 terminal box for all available ratings and voltages. The 1XF5 is a fabricated steel, free-standing terminal box .

Horizontal Motors - ODP/WPI Enclosure

Anti-Friction Bearing

Main Box

Rev.

Main Box

Rev.

Type CG - Frames 508/5010

Rotatable

01

Free-standing

00

Type CG - Frames 588/5810 - 2&4Pole

Rotatable

01

Free-standing

00

Type CG - Frames 588/5810 - 6Pole & Slower

Rotatable

01

Free-standing

00

Type CG - Frame 5812 - 2 & 4Pole

Rotatable

00

Free-standing

00

Type CG - Frame 5812 - 6Pole & Slower

Rotatable

01

Free-standing

00

Type CG - Frames 6811/6813 - 4Pole

Rotatable

02

Free-standing

01

Type CG - Frames 6811/6813 - 6Pole & Slower

Rotatable

02

Free-standing

01

Type CG - Frames 8010/8012 - 4&6Pole

Rotatable

01

Free-standing

00

Type CG - Frames 8010/8012 - 8Pole & Slower

Rotatable

01

Free-standing

00

Type NCG - Frames 504/505/506/507

Rotatable

01

Free-standing

00

Type NCG - Frames 509/5011

Rotatable

01

Free-standing

00

Sleeve Bearing

Main Box

Rev.

Main Box

Rev.

Type CG - Frames 508/5010

Rotatable

01

Free-standing

00

Type CG - Frames 588/5810 - 2&4Pole

Rotatable

02

Free-standing

01

Type CG - Frames 588/5810 - 6Pole & Slower

Rotatable

02

Free-standing

01

Type CG - Frame 5812 - 2 & 4Pole

Rotatable

01

Free-standing

00

Type CG - Frame 5812 - 6Pole & Slower

Rotatable

01

Free-standing

00

Type CG - Frames 6811/6813 - 2&4Pole

Rotatable

01

Free-standing

00

Type CG - Frames 6811/6813 - 6Pole & Slower

Rotatable

02

Free-standing

01

Type CG - Frames 8010/8012 - 2-4&6Pole**

Rotatable

01

Free-standing

00

Type CG - Frames 8010/8012 - 8Pole & Slower**

Rotatable

01

Free-standing

00

Type NCG - Frames 505/506/507

Rotatable

01

Free-standing

00

Type NCG - Frames 509/5011

Rotatable

01

Free-standing

00

**For Frames 8010/8012, if motor is to have proximity probes or provisions for them, use drawing under heading "Sleeve Bearing with External Proximity Probes".

Sleeve Bearing with External Proximity Probes

Main Box

Rev.

Main Box

Rev.

Type CG - Frames 8010/8012 - 2-4&6Pole

Rotatable

01

Free-standing

00

Type CG - Frames 8010/8012 - 8Pole & Slower

Rotatable

01

Free-standing

00


Vertical Motors - ODP/WPI Enclosure

Solid Shaft

Main Box

Rev.

Main Box

Rev.

Type CGV - Frame 500 - 4Pole & Slower

Rotatable

02

Free-standing

01

Type CGV - Frame 580 - 4Pole

Rotatable

02

Free-standing

01

Type CGV - Frame 580 - 6Pole & Slower

Rotatable

02

Free-Standing

01

Type CGV - Frames 680/800/1120 - 4Pole

Rotatable

02

Free-Standing

01

Type CGV - Frames 680/800/1120 - 6Pole & Slower

Rotatable

02

Free-Standing

01

Hollow Shaft

Main Box

Rev.

Main Box

Rev.

Type CGHS - Frame 500 - 4Pole & Slower

Rotatable

01

Free-standing

00

Type CGHS - Frame 580 - 4Pole

Rotatable

01

Free-standing

00

Type CGHS - Frame 580 - 6Pole & Slower

Rotatable

01

Free-standing

00


Did this information help you?