Horizontal ODP/WPI Enclosure

ODP/WPI Enclosure / IC01 / IP23 - Siemens Type CG

These horizontal, foot-mounted motors are best suited for indoor applications and non-exposure to extreme ambient conditions.

Feature

Standard

Available Option

Power Range

200 - 9,000 HP

Poles

2 - 16

Frame Sizes

500, 580, 680, & 800

Voltage

460 - 13,200V (460-690V  to 800 HP only)

Service Factor

1.0

1.15

Frame

Cast iron

N/A

Bearing Housings

Cast iron

N/A

Main Terminal Box

Cast iron

Fabricated steel

Auxiliary Boxes

Cast iron NEMA 4X

Stainless steel

Shaft

2 pole - AISI 4140

4 Pole & slower - AISI 1045

Other materials available

Rotor

Die cast aluminum for 500 & most 580 frames

Induction-brazed copper bar for 680-800 frames

Induction-brazed copper bar where die cast aluminum is standard

Lamination Material

C5 core plate

N/A

Top Cover

Not applicable for 500 frames, fabricated steel for 580-800 frames

N/A

Insulation

<=600V is random wound class F

>600V is form wound class F-VPI

N/A

Hardware

<=M12 - 300 series stainless steel

>M12 - zinc-plated carbon steel (per API541 4th Edition)

N/A

Paint

Two-part epoxy

Special paint system

Paint Color

Siemens Motor Blue

Other colors

Bearing Type

Anti-friction for 500-580 frames

Sleeve for 680-800 frames

Sleeve for 500-580 frames, anti-friction for some 680-800 frames

Vibration

0.12 IPS or as defined by NEMA

Special balance

Warranty

24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy

Deferred and/or Extended


Did this information help you?