AboveNEMA Motors for Engineers

Each Simotics AboveNEMA motor is tailored to your specifications. This reduces engineering time and increases reliability to improve performance. The keys to successful motor operation include a total understanding of the application, then choosing the proper type of motor for the application. This must then be followed by the proper installation – mounting, coupling, and a total understanding of the motor surroundings or environment. Purchasing a Siemens AboveNEMA motor leads to greater efficiency and reliability, resulting in a lower Total Cost of Ownership over the life of the system.


An Analytical Approach to Solving Motor Vibration Problems

A Siemens and IEEE paper - Vibration problems in induction motors can be extremely frustrating and may lead to greatly reduced reliability. With proper knowledge and diagnostic procedures, it is normally possible to quickly pinpoint the cause of the vibration.


Proper Specification and Installation of Induction Motors

A Siemens and IEEE paper - When selecting a motor, decisions must be made as to characteristics of performance, degree of protection, and maintainability. One of the key concerns for the application is  installation and maintenance for a long and trouble-free life.



Motor Toolkit App - Download now!

"The Most Powerful Motor App Ever Designed for a Mobile Device." Motor Toolkit delivers comprehensive industry resources and connects industry professional motor support anywhere, anytime. Available on any smartphone or pad.


Troubleshooting Induction Motors

A Siemens and IEEE paper - For continued motor success proper maintenance of the motor must also be performed. Many problems could be avoided if the application and environment were understood, while others may be caused by a changing environment in which the motor operates. In addition, some are due to choosing the wrong motor for the application or defects within the motor itself.




Did this information help you?