Synch Transfer

With the Siemens SINAMICS Perfect Harmony variable frequency drive, synchronous transfer is used to start multiple motors, pumps or compressors placed in a series and transfer them across the line. This soft-start, closed-transfer approach eliminates the risk of damage during startup and avoids overstressing the power grid. The result is a smooth, bumpless transition. Watch the video to see synchronous transfer in action.

Did this information help you?