Cell Bypass

Available for both air- and liquid-cooled SINAMICS Perfect Harmony GH180 drives, Advanced Cell Bypass promotes VFD efficiency and reliability by allowing a drive to remain operational even if a power cell should fail. In the event of a fault, the drive isolates the output of the failed cell and reconfigures the power section to bypass the cell without interrupting performance — all in as little as 250 milliseconds. By maximizing production uptime, the costs of unplanned downtime are automatically minimized and the plant’s bottom line gets a boost.

Watch the video or download the white paper below to see why patented Advanced Cell Bypass makes Siemens the most reliable choice for cell-based drives.

Download the white paper below to learn more about the reliability and efficiency offered by Advanced Cell Bypass technology


Did this information help you?