SINAMICS Perfect Harmony GH180 LC Liquid-Cooled Medium Voltage VFD

A scalable VFD system in a single lineup

Overview

The SINAMICS Perfect Harmony GH180 LC liquid-cooled drive is a fully integrated VFD system that includes a transformer, power cells, controls and cooling system in a single lineup. It offers a power range of 4,000–19,000 hp and 2.3–8.0 kV output power. In addition to being easy to install and maintain, the GH180 LC drive provides superior efficiency and reliability to the power generation, oil and gas, and mining industries. Watch the video to learn more about the SINAMICS Perfect Harmony GH180 LC .

Did this information help you?