SINAMICS GH180 AC (40-260 amp) Air-Cooled Medium Voltage VFD

Maximum reliability. Minimal footprint.


The Siemens SINAMICS Perfect Harmony GH180 AC (40 - 260A) all-in-one design is ideal for applications where space constraints are a consideration and timing is tight. With our Fast Track delivery options, most drives can be available in as little as 12 weeks. Though its footprint is significantly smaller, the GH180 AC (40 - 260A) variable frequency air-cooled drive delivers the same reliability and power quality that all SINAMICS Perfect Harmony drives are known for. The GH180 AC (40 - 260A) accommodates all voltage classes — from 2.3–6.6 kV — and offers a power range of 200–3,500 hp. Watch the video to learn more about the GH180 AC (40 - 260A) and the versatility it offers.

Did this information help you?