Product Portfolio for Pumps

Pumps are used in the widest range of applications. Our product portfolio is just as extensive as the requirements themselves. For the motors, we offer motor versions with special technical features. For instance, when used outdoors, the motors must have a high degree of protection or a special paint finish. Extremely rugged versions are required depending on the particular sector. If the process requires variable flow rates, then variable-speed drives equipped with inverters also offer enormous cost saving potential in addition to reducing the mechanical load.


Our offering

Bring yourself up to speed about our product portfolio here, where we can provide you with an overview of our range of drives.



Did this information help you?