Product Portfolio for Fans

The different application areas in which fans are used require special drive products. Our fan motors are suitable for driving radial, axial and mixed-flow fans. The fan impeller is either mounted directly on the motor shaft or the fan is driven through belts or a gear unit. In this case, a high efficiency and quiet operation are important. If the flow rate has to be changed in the process, then variable-speed drives equipped with inverters offer enormous cost saving potential.


Our offering

Bring yourself up to speed about our product portfolio here, where we can provide you with an overview of our range of drives.

Did this information help you?