Industry Benefits
■ Reduced training time and expense
The maximum number of identical components is reduced as a result of the extensive product range of SINAMICS DC MASTER. The seamless and integrated series of SINAMICS DC MASTER Units encompasses a wide current and voltage range. The series of drives is designed to be connected to three-phase line supplies.
■ Flexible expandability in functionality and performance
The extensive product range and the many options allow the SINAMICS DCM to be optimally adapted to customer requirements - both technically and economically. Different customer requirements relating to the computational performance and speed can be precisely fulfilled with the ability to select between a Standard CUD, an Advanced CUD - or a combination of both.
■ Plant or system availability increased by being able to quickly and simply exchange components
Components have been designed so that they can be quickly and easily replaced. The available spare parts are assigned to the serial number of the drive unit
■ Simple commissioning and parameterization
Menu-assisted at the AOP30 Advanced Operator Panel with graphics-capable LCD display and plain text display or PC-supported using the STARTER commissioning tool.
■ Simple integrated into automation solutions
e.g. using the PROFIBUS communication interface provided as standard together with various analog and digital interfaces.