SINAMICS G120 is the modular, space-saving, and rugged vector drive

SINAMICS G120 Vector Drive

The SINAMICS ® G120 family of closed-loop vector drives offers high levels of integrated safety, energy savings, and network connectivity. Available in ½ to 335 HP, this modular and scalable standard drive may be configured in a wide variety of designs to meet many industrial drive applications. In addition, built-in math and logic eliminate the need for a separate PLC.

The EN 60204 safety functions of the SINAMICS G120 are fully integrated into the drive and include Safe Torque Off, Safe Stop 1, Safety Limited Speed and Safe Brake Control. As a result, production plants obtain greater levels of safety while requiring less overhead to integrate the drives into fail-safe, automation, and drive environments. The SINAMICS G120 vector drive also complies with NFPA 79-2007

vector drive - nema 1

NEMA 1 / UL Type 1 wall-mount kits

With seven sizes – Frames AA – F, featuring galvanized steel
3-sided covers, mounting brackets and a front opening for easy access to any of our operator panels, these NEMA 1 kits meet all the newest stringent UL standards.

> Find details below

vector drive IOP-2

Introducing IOP-2: The expanded Intelligent Operator Panel

With its color display, new functions and an even more functional design – Siemens has made it easier and faster for you to commission SINAMICS G drives.

> More information is available on the Supplementary System Components page

SINAMICS G120 vector drive - PM240-2

Now expanded to include 230V

The new SINAMICS PM240-2 power module extends SINAMICS G120 to include 230V line supplies (single-phase and three-phase), offers a smaller footprint and higher power density than its predecessor — and can be mounted side-by side without derating.

> Download the PM240-2 Flyer

> Information about Migrating from PM240 to PM240-2

Learn more about Siemens EtherNet/IP solutions

Communicate without limits

Siemens brings the established power and flexibility of SINAMICS G120 to your EtherNet/IP network, with direct connectivity to PROFIBUS, PROFINET, EtherNet/IP™ and standard Ethernet.

> Learn more about Siemens solutions for EtherNet/IP™


Meet the other members of the SINAMICS G120 vector drive family

SINAMICS G120C

SINAMICS G120D

SINAMICS G120E

SINAMICS G120C
Compact

Economic, space-saving, and easy-to-operate with a surprisingly wide array of functions

SINAMICS G120D
Distributed

Allows almost all drive-related applications to be consequentially designed without cabinets

SINAMICS G120E
Enclosed

Stand-alone in wall-mount or floor-standing enclosure


Modularity / flexibility to address application diversity

The SINAMICS G120 offers enhanced energy savings with regenerative power modules. The modules recover line commutated energy for all power ratings. It also eliminates the need for a pulsed resistor and brake chopper while reducing the control cabinet and cooling system requirements. Built-in portals for the PROFIBUS and PROFINET communications networks ensure exceptional drive performance that may be integrated to the field level.

Operator panels

vector drive operator panels

Available in Basic (BOP) and Intelligent (IOP) formats

> Learn more about operator panels on the supplementary components page

Control units

vector drive control units

The Control Unit (CU)
controls and monitors the PM and the connected motor in several operating modes that can be selected. It supports communications to a local control as well as to monitoring devices and equipment networks ensure exceptional drive performance that may be integrated to the field level.

> Learn more about operator panels on the supplementary components page

Power modules

vector drive power modules

Power Module (PM) -
Has a power range from 0.5 to 335 HP (0.37 to 250 kW)

New PM240-2 power module
Using the latest power component technology, the PM240-2 Power Modules offer many benefits not seen before in general purpose variable frequency drives (VFDs). With higher power densities, matching control units and operator panels, enhanced vector control, basic positioning capabilities, the new G120 proves to be a best-in-class VFD.

> Download the PM240-2 Flyer

> Information about Migrating from PM240 to PM240-2

Other value-add features

  • Safety Integrated - for safety-relevant machines and systems

  • Capable of power regenerative feedback - into the line supply for energy saving

  • Advanced cooling concept

  • Faster engineering, fast commissioning - Using the SIZER and STARTER tools and data backup using the Basic Operator Panel (BOP) and MMC card

  • Efficient and consistent solutions - via Totally Integrated Automation (TIA), consistency from SINAMICS through to the automation level


NEMA 1 / UL Type 1 wall-mount kits

NEMA 1 enclosure for vector drive

These affordable, easy-to-install wall mount kits allow simple, direct mounting of SINAMICS G120C compact and SINAMICS G120 modular drives using the PM240-2 power module. Available in power ranges from ½ to 200 HP (0.4 - 150 kW), and for voltages from 230V to 690V, these enclosures conform fully to NEMA 1 and UL Type 1 specifications. The streamlined, compact design is consistent for all 7 frame sizes, from AA through F, and provides for simple interior mounting. Each kit provides best-in-class space savings and direct access to drive-mounted operator panels for simple commissioning, monitoring and troubleshooting.

Highlights of SINAMICS wall mount kits

  • Conforms to NEMA 1 / UL Type 1 standards for interior installations
    Designed in accordance with the latest applicable UL 61800-5-1 standards for AC drives

  • Accommodates all G120C / PM240-2 / PM240P-2 power modules, control units and operator panels

  • Standardized design
    for optimum space utilization and for efficient side-by-side mounting with minimal clearances

  • Multiple conduit knockout holes
    for separate power, motor, I/O and network cabling

  • Built-to-last construction
    featuring galvanized steel 3-sided covers, mounting brackets and a rugged plastic window for BOP / IOP access


Top-10 technical specs

Format

Blocksize component

Supply voltage / power range

1AC 200 – 240V ± 10% : 0.75 – 5 HP (0.55 – 3.75 kW)
3AC 200 – 240V ± 10% : 0.75 – 10 HP (0.55 – 7.5 kW)
3AC 380 – 480V ± 10% : 0.5 - 400 HP (0.37 - 250 kW)
3AC 600 – 690V ± 10% : 10 – 125 HP (11 – 132 kW)

Control methods

V/Hz (linear, square law, free, FFC, ECO), field-oriented control of speed and torque with/without encoder

Communication

PROFINET, PROFIBUS DP, EtherNet/IP™, USS/Modbus RTU, BACnet MS/TP

Functions

• Optimized closed-loop control
• Side-by-side mounting without derating
• Flying restart
• Automatic restart
• Technology controller
• Kinetic buffering
• Basic positioning function with EPOS

• Removable terminals
• BICO technology
• Free function blocks
• Compound braking
• DC braking
• Dynamic braking
• Power regeneration via efficient infeed

Motor compatibility

Induction, synchronous

Degree of protection

IP20

Commissioning / configuration tools

Startdrive, STARTER, SIZER, DT Configurator

Safety technology

Safe Torque Off
Safe Stop 1
Safe Brake Control

Safely-Limited Speed
Safe Speed Monitor
Safe Direction

Standards compliance

UL, cUL, CE, C-Tick (RCM), SEMI F47
Additionally for PM240-2 frame sizes D – F: KCC, WEEE, RoHS, EAC

More detailed specifications may be found...


Typical Applications

The SINAMICS G120 vector drive is one of the most flexible industrial drives available. Here are some typical applications:

vector drive automotive

vector drive chemicals

vector drive conveyor

vector drive automotive

Automotive

Chemical

Conveyor Systems

Cranes & Elevators

vector drive printing

vector drive textiles

vector drive water

Printing

Textiles

Water / Wastewater


SINAMICS G120 Technology Briefs

Type
Date

Other Siemens Products

Highlights

Using Startdrive Software to Set Up SINAMICS G120 in TIA Portal - On-screen demo

Watch Video

2015

Startdrive Engineering Software

• Engineering Standardization

Dynamic energy efficiency: a new “old” drive principle adds momentum to the world of drives. The reluctance motor is experiencing a comeback as an energy-efficient and economical alternative to asynchronous and permanent-magnet synchronous motors. One convincing example is the new SIMOTICS reluctance motor from Siemens when paired with the SINAMICS G120 drive

Read PDF

2015

SIMOTICS Reluctance Motors

Integrated Automation
Energy Efficiency
• Cost Effectiveness

Siemens SINAMICS Drives Bridge the Gaps in Industrial Ethernet: Whether you’re running EtherNet/IP, TCP/IP, or PROFINET, you can get all the advantages of SINAMICS drives. See a demonstration of how SINAMICS S120 and SINAMICS G120 drives can run on two networks simultaneously, over the same cables, communicating with other automation products, such as PLCs, Distributed I/O, and HMI

Watch Video

2014

SINAMICS S120 Modular Servo Drives

Integrated Automation
EtherNet/IP Compatibility

Second generation SINAMICS G120 drives: SINAMICS G120 is the space-saving, safe and rugged drive for a diverse range of industrial requirements

Watch Video

2014

• Modularity
• Flexibility
Energy Efficiency
Machine Safety

Drive solutions from one source for extruder screw drives

Read PDF

2014

SIMOGEAR Geared Motors

Integrated Automation
Energy Efficiency
• Cost Effectiveness
• Reduced Commissioning/Setup Time

The new EN 50598 requires a method to identify the losses of drives. With this standard, drive system operators can determine how much power their applications need based on application-specific load profiles. Siemens Integrated Drive Systems create the best conditions for meeting this goal

Read PDF

2014

Integrated Drive Systems
• Engineering Standardization
Energy Efficiency

SINAMICS G120 - Commissioning with Starter: step-by-step PC commissioning of the SINAMICS G120 modular using the eningeering tool Starter

Watch Video

2013

• Engineering Efficiency

SINAMICS G120 with Control Unit CU250S-2: the new powerful and universally applicable control unit of the SINAMICS G120 series

Watch Video

2013

• Modularity
• Improved Dynamics

SINAMICS G120 - Overview - the modular drive. advantages, applications and structure

Watch Video

2013

• Modularity
• Flexibility
Energy Efficiency
Machine Safety

SINAMICS G120 - Commissioning of safety functions

Watch Video

2013

Machine Safety
• Engineering Efficiency

SINAMICS G120 - EMC-compliant cabinet mounting

Watch Video

2013

• Efficient Installation

Variable-speed operation of motors – for example, in pumps, fans, and compressors – has more benefits than just saving energy. In the performance range between 0.5 and 300 HP, SINAMICS G120 modular drives offer many possibilities for optimizing processes, perfecting automation, and performing safety-related tasks

Read PDF

2012

• Production Efficiency
Integrated Automation
Machine Safety

Reducing energy consumption helps reduce costs and contributes to greener, lower carbon production. Automation and drive technology can make a valuable contribution to increasing the energy efficiency of production and manufacturing

Read PDF

2010

Automation Technology

Energy Efficiency

Need more Technical?


Success Stories Featuring SINAMICS G120 Drives

Type
Date

Industry

Controllers / Other

Motors

Features

Benefits

SINAMICS variable frequency drives supplied by Engineered Drive Systems replace old equipment on 12 machines, with annual savings over $36,000

Read PDF

2016
(USA)

Textiles

• Retrofit
Energy Efficiency

End User

“AC or DC?” was the question on everyone’s mind when Sunshine Sugar decided to replace its aging centrifugal drive system. After considering all the options, the company chose a Siemens AC drive-motor combination. The unique solution has helped the company reduce energy consumption by 40%

Read PDF

2014

Food & Beverage

• Conversion from DC to AC Drives
Energy Efficiency

End User

Not only is it the world’s largest transportable Ferris Wheel, but it also sets new standards when it comes to safety, efficiency, and comfort. Modern automation and integrated drive systems ensure not only a high level of safety, but also greater energy efficiency during operation

Read PDF

2014

General Motion Control

SIMATIC S7-300F PLC

SIMOTICS GP Motors

Machine Safety
Energy Efficiency

End User

Safety-related requirements for track moving machines in brown coal surface mining are high because they release enormous forces. Automating machines that were previously operated by handwheel and switch increases their functional safety while making them easier for operators to use

Read PDF

2014

General Motion Control

Machine Safety
• Production Efficiency

End User

Owens-Illinois' new innovation center is on the right lines with end-to-end Siemens automation and drive solutions

Read PDF

2014 ( USA)

Glass Manufacturing

SIMATIC S7 PLC
SINAMICS S120 Servo Drives

Integrated Automation

End User

An entire wastewater treatment plant was consistently designed and engineered with the TIA Portal and Siemens Integrated Drive Systems. The engineering time for the project could be shortened by about 30% The SINAMICS G120 drive enables 10% energy savings

Watch Video

2014

Water / Wastewater

TIA Portal

Integrated Drive Systems
Integrated Automation
Energy Efficiency

End User

Siemens TIA Portal has helped Canyon Rock - a rock quarry in Forestville, CA - to beat deadlines, reduce downtime, and quickly adapt to market demands

Watch Video

2014

Mining & Cement

TIA Portal
SIMATIC S7-1500 PLC

Integrated Drive Systems
Integrated Automation
• Production Efficiency
• Reduced Time-to-Market
• Shorter Downtimes

End User

A hydraulic pump for a strip steel cutting system controlled by a variable speed drive saves up to 90 percent energy, reduces noise emissions, prolongs maintenance intervals– and achieves higher throughput

Read PDF

2014

Metalforming

SIMATIC S7-300 PLC

SINAMICS Servo Pump

Energy Efficiency
• Noise Reduction
• Optimized Maintenance
• Production Efficiency

End User
Machine Builder

Efficient Hydraulic Forming (EHF): How can energy be used optimally? Saved in the workflow? Does it make sense to switchoff during brief downtimes? Get answers to these questions through energy-saving solutions applicable to all performance classes of metal forming

Read PDF

2014

Metalforming

• Application Flexibility
Energy Efficiency

Machine Builder

Builders of biogas infeed plants turn to Siemens to comply with strict security regulations and guarantee 96% availability

Read PDF

2013

Renewable Fuels

SIMATIC S7-300F PLC

Integrated Automation

End User

Driven by a need to improve safety, efficiency, and reliability, the Big Apple turns to Siemens' cutting-edge automation technologies to renovate infrastructure and attractions

Read PDF

2013 ( USA)

General Motion Control

SIMATIC ET200S Distributed IO
SIMATIC S7-300 PLC

Integrated Automation
• Retrofit/Modernization
Machine Safety

End User

Manufacturer of high-quality degreasing and cleaning equipment relies on system consistency when it comes to engineering. With Siemens Integrated Drive Systems, the company has been able to further increase the availability of its equipment and is now in a position to offer 3-year warranties

Read PDF

2013

General Motion Control

SINAMICS G120D Distributed Drives
SIMATIC ET200S Interface Modules

Integrated Drive Systems
Integrated Automation

Machine Builder

Robotized welding different models of a particular car in a single plant is a challenge that requires sophisticated logistics and a highly complex process control system. A Siemens comprehensive solution ensures smooth control and communication throughout the entire process

Read PDF

2013

Automotive

SINAMICS G120D Distributed Drives
SIMATIC S7-300 PLC

• Meeting Standards
• Increased Availability
• Communications Advantages
Machine Safety
• Cost Effectiveness

End User

Together with optimally organized preliminary planning, the performance and modularity of PCS 7, in tandem with SINAMICS G120 drives, ensure trouble-free project implementation at a new biomass pellet production plant

Read PDF

2013

General Motion Control

SIMATIC PCS7

Process Control Systems
Integrated Automation

End User

Variable-frequency drives from Siemens allow the perfect solution for a new low-temperature evaporator module that helps improve energy efficiency in sugar production

Read PDF

2013

Food & Beverage

• Improved Performance
Energy Efficiency

Systems Integrator

Regenerative drives improve the energy balance of wood-processing machines. In meeting the demands of customers, using SINAMICS G120 drives reduces operating costs and amortization periods as well

Read PDF

2012

Building Materials

SIMATIC S7-300 PLC

• Remote Maintenance
Energy Efficiency

Machine Builder

Siemens and Delta Fountains provide automation and control solutions for the National September 11 Memorial Fountains at the World Trade Center

Read PDF

2011 ( USA)

General Motion Control

SIMATIC S7-300 PLC

• Integrated Pump Application

Systems Integrator

A comprehensive safety concept utilizing the features of SINAMICS and SIMATIC components ensures safe training conditions

Read PDF

2010

General Motion Control

SIMATIC S7-300 PLC

• Innovative Solution
Machine Safety

End User

Standardized automation solution based on proven technology helps set benchmarks in terms of production quality and performance

Read PDF

2010

Automotive

SINAMICS G120D Distributed Drives
SIMATIC S7-300 PLC

• Product Quality
• Improved Performance

End User

Drives with safety function prove themselves in production of canned products

Read PDF

2010

Packaging

Machine Safety
• Improved Performance

End User


Did this information help you?