Creative solutions for tight spaces and longer distances

SINAMICS G120 Vector Drive

SINAMICS G110D is a simpler version of the higher-performance SINAMICS G120D, offering many of the same features. This v’hz distributed drive solution combines improved functionality, increased energy efficiency, a smaller footprint, lower total cost-of-ownership, and enhanced usability in a single drive.  Perfect for use as a conveyor drive, it is ideal for installation in close proximity to motors located throughout facilities where dust and water ingression are a concern.

Communication, bus parameterization and diagnostics via AS-Interface permit reliable maintenance and plant-wide engineering. The digital and analog inputs provided on the device allow sensors and actuators to be simply connected directly to the drive. Thanks to the wide range of power ratings up to 10 HP (7.5 kW), almost all basic conveyor-related plants and systems can be designed without requiring a cabinet. Using its AS-Interface connection, SINAMICS G110D can be integrated as a module into the Totally Integrated Automation  environment.

The SINAMICS G110D is suitable for open-loop induction motors in a wide range of industrial applications and systems in which a drive is operated in a distributed configuration. Connected to AS-i or locally without a bus system, the drive may also be connected to PROFIBUS via the DP/AS-i Link.

Features

  • Integrated plug-and-play power and control - Easier installation

  • Optional Intelligent Operator Panel (IOP) - Simple text application setup in a reduced footprint.  The IOP further assists the machine operator with a greater level of control, as well as alarm status alerts and resolution advice, so troubleshooting time is greatly reduced.

  • Optional Power disconnect switch

  • IP65 metal housing enclosure - Low profile for easier mounting near the motor, with no drive cabinet required, for further space savings.

  • Direct communication - With a Programmable Logic Controller (PLC) or control via I/O inputs

  • AS-Interface bus configuration and optional maintenance and manual-auto switch incorporated into the drive - Easy to integrate with other hardware in an overall control schematic

  • Integrated brake control and quick stop functions - Higher degree of reliability in heavy-load operations.


Top-10 Technical Specs

Format

Distributed, separate from motor

Supply voltage / power range

3AC 380 – 480V ± 10%  :  1 to 10 HP  (0.75 to 7.5 kW)
- may be operated with a 15 HP (11 kW) motor under certain conditions

Control methods

V/Hz, FCC

Communication

AS-Interface

Functions

• Flying restart
• Automatic restart
• Technology controller
• Quick stop

• Jog mode
• Control for motor holding and operating brake
• Electrical brakes

Motor compatibility

Induction, torque

Degree of protection

IP65

Commissioning / configuration tools

STARTER,, SIZER, DT Configurator

Safety technology

Safe Torque Off

Standards compliance

UL 508C (UL list number E121068), CE, C-Tick

Need deeper specs, more technical information?


Typical Applications

Applications range from material handling or packaging conveyors and airport baggage carousels — to pumps, fans, compressors and other industrial applications.

Success Stories Featuring SINAMICS G110D Drives

Type
Date

Industry

Other Siemens Products

Benefits

Highlights

A supplier of precision auto parts relies on a new AS-i master that has been added directly to a new compact control - making engineering and building small and medium-sized machines and plants even easier

Read PDF

2013

Material Handling

SIMATIC S7-1200

Machine Builder
Systems Integrator

• Application Flexibility
• Increased Production


Did this information help you?