Select Siemens AC Drives by Configuration And Voltage

  • Click column heads to visit summary pages

  • Click product names or "Yes" to go to product overview page

Special Voltages*

Component

Distributed / Decentralized

Enclosed

240V

500 - 690V

Positioning / Motion
Control

Multi-Axis Common DC Bus

Standard Drives – SINAMICS

V20

Yes

Yes

G110

Yes

Yes

G110D

Yes

G110M

Yes

G120

Yes

Yes

Yes

G120C

Yes

G120D

Yes

Yes

G120E

Yes

G130

Yes

Yes

G150

Yes

Yes

Standard Drives – MICROMASTER

420

Yes

Yes

430

Yes

440

Yes

Yes

Robicon Drives for Water/Wastewater

W-Series

Yes

High Performance Drives – SINAMICS

S110

Yes

Yes

S120

Yes

Yes

Yes

Yes

Yes

S120M

Yes

Yes

Yes

S120 Cabinet Modules

Yes

Yes

Yes

Yes

S150

Yes

Yes

* Virtually all SINAMICS drives are available for operation on supply voltages of 380 to 480 V, 50/60 Hz, 3 phase. This column shows models that also operate on other supply voltages.

Did this information help you?