Siemens Answers with AC Drive Solutions Specifcally for Pump, Fan and Compressor Applications

Note that all Siemens drives can be used for basic applications such as pumps fans, and compressors.  The products shown below have special design features for these systems.

Learn more

Drive

Ratings

SINAMICS V20

 Cost-effective, reliable and easy-to-use drive for basic applications

pump fan compressor drive - SINAMICS V20

0.16 - 40 HP (0.12 - 30 kW)

1AC 200 - 240V
3AC 380 - 480V

SINAMICS G110M

Innovative on-motor or wall-mount, designed to be used as a drive integrated in SIMOGEAR geared motors and SIMOTICS GP motors.

pump fan compressor drive - SINAMICS G110M

0.5 – 5HP (0.37 – 4kW)

3AC 380 - 480V

SINAMICS G120D

Feature-strong vector drive allows almost all applications to be consequentially designed without electrical cabinets

pump fan compressor drive - SINAMICS G120D

1 - 10 HP (0.75 - 7.5 kW)

3AC 380 - 480V

MICROMASTER 430

Component drive for integration into enclosures by panel shops and integrators, with integrated PID and pump synchronization functionality for pump, fan, and compressor applications

pump fan compressor drive - MICROMASTER 430

10 to 300 HP (7.5 to 250 kW)

3AC 380 - 480V

Robicon W Series

A range of enclosed drives serving the drive needs of municipal water and wastewater utilities for more than two decades

pump fan compressor drive - Robicon W

Robicon W120: 1 - 200 HP (0.75 - 150 kW) Standard 6-pulse drive

Robicon W120CP: 50 - 200 HP (40 - 150 kW) 18-pulse clean power

Robicon W150CP: 250 - 600 HP (185 - 450 kW) 18-pulse clean power

All 3AC 460 - 480V


Did this information help you?