The SINAMICS S series with Active Infeed is a fully regenerative drive that delivers low harmonic clean power technology that always exceeds the requirements of IEEE 519, combined with operation at unity or adjustable power factor.

Drive

Ratings

SINAMICS S120

Modular, Flexible Drive System for Vector, Servo, VHz, Single- or Multi-Axis Application

Clean Power Drive - SINAMICS S120

0.16 - 125 HP (0.12 - 90 kW)

1AC 200 - 240V
3AC 380 - 480V
3AC 500 - 690V

SINAMICS S120 Cabinet Modules

Combine standard enclosed drive modules to configure complex multi-motor common DC bus drive line-ups or highest HP multiparallel drives

Clean Power Drive - SINAMICS S120CM

2 - 6,000 HP (1.5 - 4,500 kW)

3AC 380 - 480V
3AC 500 - 690V

SINAMICS S150

Enclosed air-cooled AC/AC variable speed drive ideal for high performance applications that require regeneration back into the power supply system

Clean Power Drive - SINAMICS S150

100 - 1,250 HP (75 - 800 kW)

3AC 380 - 480V
3AC 500 - 690V


Did this information help you?