Robicon W Series

A range of enclosed drives serving the drive needs of municipal water and wastewater utilities for more than two decades

The Robicon W-series Clean Power drives W120CP and W150CP include an 18-pulse rectifier combined with a patented phase-shifting autotransformer. This robust technology meets IEE 519 under all operating conditions and is ideally suited for applications in the water industry, offering higher efficiency (lower losses) than the Active Infeed for non-regenerative applications such as pumps, fans, and compressors.

  • All 3AC 460 - 480V

Did this information help you?