Siemens Answers with a Cabinet Full of Enclosed Drive Solutions

Siemens' standard enclosed drive offering provides the ease and convenience of ready-to-run pre-engineered solutions fully tested to provide superior performance.  A broad range of options allows the drives to be configured for specific performance, application, and environmental needs.

Each cabinet drive typically includes a disconnect with through-the-door operator, short circuit protection, door-mounted operator panel, and basic or optional line side and load side components. Alternatively, some models are also available as floor standing enclosed chassis, which include the drive power electronics and controls only, and a more limited range of options. Equipment such as disconnect, short circuit protection and line side and load side components are provided externally, for example in a motor control center. In all cases, the basic NEMA 1 enclosure may easily be upgraded to NEMA 1 filtered or NEMA 12 ventilated by the addition of air filters.

Standard Performance Enclosed Drives

Drive

Ratings

SINAMICS G120E

Stand-alone drive in wall-mount or floor-standing enclosures, based on the SINAMICS G120 non-regenerative power module PM240, or the Efficient Infeed power module PM250 capable of power regeneration to the supply system.

Enclosed Drives - SINAMICS G120E

1 - 200 HP (0.75 - 132 kW)

3AC 380 - 480V
3AC 460 - 480V

SINAMICS G150

Air or water cooled, variable speed drive ideal for applications that do not require regeneration back into the power supply system

Enclosed Drives - SINAMICS G150

150 - 800 HP (110 - 560 kW)

3AC 380 - 480V
3AC 500 - 600V

Robicon W Series

A range of enclosed drives serving the drive needs of municipal water and wastewater utilities for more than two decades

Enxlosed Drives - Robicon W

Robicon W120:: 1 - 200 HP (0.75 - 150 kW) Standard 6-pulse drive

Robicon W120CP: 50 - 200 HP (40 - 150 kW) 18-pulse clean power

Robicon W120CP: 50 - 200 HP (40 - 150 kW) 18-pulse clean power

All 3AC 460 - 480V


High Performance Enclosed Drives

Drive

Ratings

SINAMICS S120CM Cabinet Modules

Combine standard enclosed drive modules to configure complex multi-motor common DC bus drive line-ups or highest HP multiparallel drives

Enclosed Drives - SINAMICS S120CM

2 - 6,000 HP (1.5 - 4,500 kW)

3AC 380 - 480V
3AC 500 - 690V

SINAMICS S150

Enclosed air-cooled AC/AC variable speed drive ideal for high performance applications that require regeneration back into the power supply system

Enclosed Drives - SINAMICS S150

100 - 1,250 HP (75 - 800 kW)

3AC 380 - 480V
3AC 500 - 690V


Did this information help you?