Siemens Answers with Innovative AC Decentralized / Distributed Drive Solutions for On-Machine Applications

For certain applications where installation space, environment, proximity to a motor, and other conditions warrant it, a drive that doesn't require an enclosure is just the ticket. Siemens decentralized / distributed drives are found throughout the world in conveyor applications for food and beverage, airport luggage systems, the automotive industry, and many others.

Standard Performance

Drive

Ratings

SINAMICS G110D

Combines improved functionality, increased energy efficiency, a smaller footprint, lower total cost-of-ownership, and enhanced usability in a single drive

Distributed Drives - SINAMICS G110D

1 - 10 HP (0.75 - 7.5 kW)

3AC 380 - 480V

SINAMICS G110M

Innovative on-motor or wall-mount, designed to be used as a drive integrated in SIMOGEAR geared motors and SIMOTICS GP motors.

Distributed Drives - SINAMICS G110M

0.5 – 5HP (0.37 – 4kW)

3AC 380 - 480V

SINAMICS G120D

Feature-strong vector drive allows almost all applications to be consequentially designed without electrical cabinets

Distributed Drives - SINAMICS G120D

1 - 10 HP (0.75 - 7.5 kW)

3AC 380 - 480V


High Performance

Drive

Ratings

SINAMICS S120M

Decentralized servo package utilizing hybrid cable technology

Distributed Drives - SINAMICS S120M

0.3 - 2 HP (0.25 - 1.55 kW)

3AC 380 - 480V
3AC - 500 - 690V


Did this information help you?