Drive

Ratings

SINAMICS S110

Simple, economical drive for basic positioning

Component Drives - SINAMICS S110

0.16 - 125 HP (0.12 - 90 kW)

1AC 200 - 240V
3AC 380 - 480V

SINAMICS S120

Modular, flexible drive system for vector, servo, VHz, single- or multi-axis application

Component Drives - SINAMICS S120

0.16 - 6,000 HP (0.5 - 1,600 kW)

1AC 200 - 240V
3AC 380 - 480V
3AC 500 - 690V


Did this information help you?