Drive

Ratings

SINAMICS V20

 Cost-effective, reliable and easy-to-use drive for basic applications

Component Drives - SINAMICS V20

0.16 - 40 HP (0.12 - 30 kW)

1AC 200 - 240V
3AC 380 - 480V

SINAMICS G110

Easy to use and setup cost effective variable-frequency "shaft-turner" drive

Component Drives - SINAMICS G110

0.16 to 4 HP (0.12 - 3 kW)

1AC 200 - 240V 

SINAMICS G120

Versatile, modular closed loop vector drive that offers high levels of integrated safety, energy savings, and Ethernet connectivity

Component Drives - SINAMICS G120

0.5 - 400 HP (0.37 - 250 kW)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V

SINAMICS G120C

An economic, space-saving, and easy-to-operate vector AC drive providing a surprisingly wide range of functions

Componenet Drives - SINAMICS G120C

0.75 - 25 HP (0.55 - 18.5 kW)

3AC 380 - 480V

SINAMICS G130

Modular set of drive components for integration into enclosures

Componenet Drives - SINAMICS G130

75 - 800 HP (56 - 800 kW)

3AC 380 - 480V
3AC 500 - 600V
3AC 660 - 690V

MICROMASTER 420

Perfect combination of flexibility, performance, and ease of use

Componenet Drives - MICROMASTER 420

0.16 - 15 HP (0.12 - 10 HP)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V

MICROMASTER 430

Integrated PID and pump synchronization functionality for pump and fan applications

Componenet Drives - MICROMASTER 430

10 - 300 HP (7.5 - 250 kW)

3AC 380 - 480V

MICROMASTER 420

Perfect combination of flexibility, performance, and ease of use

Componenet Drives - MICROMASTER 420

0.16 - 15 HP (0.12 - 10 HP)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V

MICROMASTER 440

Provides broader functionality and a greater dynamic response

Componenet Drives - MICROMASTER 440

0.16 - 350 HP (0.12 - 250 kW)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V


Did this information help you?