Siemens Answers with a Wide Selection of AC Component Drive Options

Siemens offers a vast range of component drive solutions for integration into enclosures by panel shops, system integrators, OEMs, and machine builders. Drive components such as power modules, control units, operator panels, and interface modules are supplemented by line side and load side components such as reactors, harmonic filters, dV/dt filters, sinusoidal filters, braking units, and resistors among others. In addition, Siemens offers all the necessary protection and control components including circuit breakers, fuses, overload relays, contactors, and much more required to design your complete drive system.

 

Drive

Ratings

SINAMICS V20

 Cost-effective, reliable and easy-to-use drive for basic applications

Component Drives - SINAMICS V20

0.16 - 40 HP (0.12 - 30 kW)

1AC 200 - 240V
3AC 380 - 480V

SINAMICS G110

Easy to use and setup cost effective variable-frequency "shaft-turner" drive

Component Drives - SINAMICS G110

0.16 to 4 HP (0.12 - 3 kW)

1AC 200 - 240V 

SINAMICS G120

Versatile, modular closed loop vector drive that offers high levels of integrated safety, energy savings, and Ethernet connectivity

Component Drives - SINAMICS G120

0.5 - 400 HP (0.37 - 250 kW)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V

SINAMICS G120C

An economic, space-saving, and easy-to-operate vector AC drive providing a surprisingly wide range of functions

Componenet Drives - SINAMICS G120C

0.75 - 25 HP (0.55 - 18.5 kW)

3AC 380 - 480V

SINAMICS G130

Modular set of drive components for integration into enclosures

Componenet Drives - SINAMICS G130

75 - 800 HP (56 - 800 kW)

3AC 380 - 480V
3AC 500 - 600V
3AC 660 - 690V

MICROMASTER 420

Perfect combination of flexibility, performance, and ease of use

Componenet Drives - MICROMASTER 420

0.16 - 15 HP (0.12 - 10 HP)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V

MICROMASTER 430

Integrated PID and pump synchronization functionality for pump and fan applications

Componenet Drives - MICROMASTER 430

10 - 300 HP (7.5 - 250 kW)

3AC 380 - 480V

MICROMASTER 420

Perfect combination of flexibility, performance, and ease of use

Componenet Drives - MICROMASTER 420

0.16 - 15 HP (0.12 - 10 HP)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V

MICROMASTER 440

Provides broader functionality and a greater dynamic response

Componenet Drives - MICROMASTER 440

0.16 - 350 HP (0.12 - 250 kW)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V


Did this information help you?