3AC
380 – 480V

3AC
460 – 480V

3AC
500 – 600V

3AC
500 – 690V*

Standard Performance Enclosed Drives

SINAMICS G120E

SINAMICS G120E

Air-cooled, variable speed cabinet drive based on SINAMICS G120 components

0.5 - 400 HP
(0.37 - 250 kW)
(option)

1 to 200 HP
(0.75 - 132 KW)

SINAMICS G150

SINAMICS G150

Enclosed, air or water cooled variable speed drive

150 – 800 HP
(110 – 600 kW)

150 – 800 HP
(110 – 600 kW)

Robicon W

Robicon W Series

Enclosed drives designed specifically for municipal water and wastewater applications

1 to 800 HP
(0.75 – 560 kW)

High Performance Enclosed Drives

SINAMICS S120CM

SINAMICS S120CM Cabinet Modules

Combine standard enclosed drive modules to configure complex multi-motor common DC bus drive line-ups or highest HP multiparallel drives

2 - 4,000 HP
(1.6 - 3,000 kW)

100 - 6,000 HP
(75 - 4,500 kW)

SINAMICS S150

SINAMICS S150

Enclosed air-cooled AC/AC variable speed drive ideal for high performance applications that require power regeneration

150 to 1,150 HP
(110 to 800 KW)

100 to 1,250 HP
(75 to 1,200 KW)

* Contact Siemens for IEC ratings information

Did this information help you?