3AC
380 – 480V

SINAMICS G110D

SINAMICS G110D

Combines improved functionality, increased energy efficiency, a smaller footprint, lower total cost-of-ownership, and enhanced usability in a single drive

1 - 10 HP
(0.75 - 7.5 kW)

SINAMICS G110M

Innovative on-motor or wall-mount, designed to be used as a drive integrated in SIMOGEAR geared motors and SIMOTICS GP motors.

0.5 – 5HP

 (0.37 – 4kW)

SINAMICS G120D

SINAMICS G120D

Feature-strong vector drive allows almost all applications to be consequentially designed without electrical cabinets

1 - 10 HP
(0.75 - 7.5 kW)

SINAMICS S120M

SINAMICS S120M

Decentralized high-performance servo package utilizing hybrid cable technology

0.3 – 2 HP
(0.25 – 1.5 kW)


Did this information help you?