1AC
200 – 240V

3AC
380 – 480V

3AC
500 – 690V*

SINAMICS S110

SINAMICS S110

Simple, economical drive for basic positioning

0.16 - 1 HP
(0.12 – 0.75 kW)

0.5 - 125 HP
(0.37 - 90 kW)

SINAMICS S120

SINAMICS S120

Modular, flexible high-performance drive system for vector, servo, v/hz, single- or multi-axis applications

0.16 – 1 HP
(0.12 – 0.75 kW)

0.5 – 1,000 HP
(0.37 – 800 kW)

100 – 1,600 HP
(75 – 1,200 kW)

* Contact Siemens for IEC ratings information

Did this information help you?