1AC
200 – 240V

3AC
200 – 240V

3AC
380 – 480V

3AC
500 – 600V*

SINAMICS V20

SINAMICS V20

 Cost-effective, reliable and easy-to-use drive for basic applications

0.16 – 4 HP
(0.12 – 3 kW)

0.5 – 40 HP
(0.37 – 30 kW)

SINAMICS G110

SINAMICS G110

Easy to use and setup cost effective variable-frequency "shaft-turner" drive

0.16 to 4 HP
(0.12 - 3 kW)

SINAMICS G120

SINAMICS G120

Versatile, modular closed loop vector drive that offers high levels of integrated safety, energy savings, and Ethernet connectivity

0.75 – 5 HP
(0.55 – 4 kW)

0.75 – 10 HP
(0.55 – 7.5 kW)

0.5 - 400 HP
(0.37 - 250 kW)

15 – 75 HP
(11 – 55 kW)

SINAMICS G120C

SINAMICS G120C

An economic, space-saving, and easy-to-operate vector AC drive providing a surprisingly wide range of functions

0.75 to 25 HP
(0.55 – 18.5kW)

SINAMICS G130

SINAMICS G130

Modular set of drive components for integration into enclosures

150 - 800 HP
(110 - 560 kW)

150 - 800 HP
(110 - 560 kW)

MICROMASTER 420

MICROMASTER 420

Perfect combination of flexibility, performance, and ease of use

0.16 –  4 HP
(0.12 – 3 kW)

0.16 – 7.5 HP
(0.12 – 5.5 kW)

0.5 – 15 HP
(0.37 – 11 kW)

MICROMASTER 430

MICROMASTER 430

Integrated PID and pump synchronization functionality for pump and fan applications

10 – 300 HP
(7.5 – 250 kW)

MICROMASTER 440

MICROMASTER 440

Provides broader functionality and a greater dynamic response

0.16 – 4 HP
(0.12 to 3 kW)

0.16 – 60 HP
(0.12 – 45 kW)

0.5 – 350 HP
(0.37 – 250 kW)

1 – 125 HP
(0.75 – 90 kW)

* Contact Siemens for IEC ratings information

Did this information help you?