High Performance and Servo Drives with Safety Integrated technology

Product / Ratings

Safe Torq
Off

(STO)

Safe Stop 1
(SS1)

Safe Brake Ctrl
(SBC)

Safe Oper. Stop
(SOS)

Safe Stop 2
(SS2)

Safely-Ltd Speed
(SLS)

Safe Speed Mon.
(SSM)

Safe Direc-tion
(SDI)

Safe Brake Test
(SBT)

Safe Ltd Posi-tion
(SLS)

Safe Posi-tion
(SP)

SINAMICS S110

Simple Potitioning

0.16 - 125 HP (0.12 - 90 kW)

1AC 200 - 240V
3AC 380 - 480V

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

SINAMICS S120

Modular Vector, Servo, VHz, Single- or Multi-Axis

0.16 - 6,000 HP (0.5 - 1,600 kW)

1AC 200 - 240V
3AC 380 - 480V
3AC 500 - 690V

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

SINAMICS S120M

Decentralized servo package

0.3 - 2 HP (0.25 - 1.55 kW)

3AC 380 - 480V
3AC - 500 - 690V

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

SINAMICS S120CM Cabinet Modules

Enclosed drive line-ups

2 - 6,000 HP (1.5 - 4,500 kW)

3AC 380 - 480V
3AC 500 - 690V

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

SINAMICS S150

Enclosed regenerative drive

100 - 1,250 HP (75 - 800 kW)

3AC 380 - 480V
3AC 500 - 690V

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes


Did this information help you?