Standard Performance Drives with Safety Integrated technology

Product / Ratings

Safe Torque Off
(STO)

Safe Stop 1
(SS1)

Safe Brake Control
(SBC)

Safe Speed Monitor
(SSM)

Safely-Limited Speed
(SLS)

Safe Direction
(SDI)

SINAMICS G110D

Distributed V/Hz drive

1 - 10 HP (0.75 - 7.5 kW)

3AC 380 - 480V

Yes

SINAMICS G110M

Distributed Drives for SIMOGEAR Gear Motors

0.5 – 5HP (0.37 – 4kW)

3AC 380 - 480V

Yes

SINAMICS G120

Modular vector application-specific drive system

0.5 - 400 HP (0.37 - 250 kW)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V

Yes

Yes

Yes

Yes

Yes

SINAMICS G120C
Compact vector drive

0.75 - 25 HP (0.55 - 18.5 kW)

3AC 380 - 480V

Yes

SINAMICS G120D

Distributed vector drive

1 - 10 HP (0.75 - 7.5 kW)

3AC 380 - 480V

Yes

Yes

Text

Text

Text

Text

SINAMICS G120E

Enclosed drive – NEMA 1 or 12

1 - 200 HP (0.75 - 132 kW)

3AC 380 - 480V
3AC 460 - 480V

Yes

Yes

Yes

Yes

Yes

SINAMICS G130

Components for higher-powered enclosed drives

75 - 800 HP (56 - 800 kW)

3AC 380 - 480V
3AC 500 - 600V
3AC 660 - 690V

Yes

Yes

Yes

Yes

Yes

Yes

SINAMICS G150

Higher-power enclosed variable speed drives

150 - 800 HP (110 - 560 kW)

3AC 380 - 480V
3AC 500 - 600V

Yes

Yes

Yes

Yes

Yes

Yes


Did this information help you?