Siemens Answers with a List of AC Drives Using Safety Integrated Technology

With drives Safety Integrated, Siemens provides intelligent solutions to the ever-increasing demand for functional industrial safety in machines and plants. Safety Integrated provides comprehensive and integrated solutions for the manufacturing and process industry, and it reliably protects people, machines, and the environment, while fulfilling current and future efficiency and flexibility requirements.

According to the latest ARC study, "Machine Safeguarding", Siemens is now the world's top supplier of machine safety systems. One of the success factors is the integration of sophisticated safety functions into standard drives products - for the benefit of our customers.

The AC drives shown in the sections below all offer varying levels of safety integrated functionality

Be Safe & Learn More

Click Red headings for details on each safety type


 

Standard Performance Drives with Safety Integrated technology

Product / Ratings

Safe Torque Off
(STO)

Safe Stop 1
(SS1)

Safe Brake Control
(SBC)

Safe Speed Monitor
(SSM)

Safely-Limited Speed
(SLS)

Safe Direction
(SDI)

SINAMICS G110D

Distributed V/Hz drive

1 - 10 HP (0.75 - 7.5 kW)

3AC 380 - 480V

Yes

SINAMICS G110M

Distributed Drives for SIMOGEAR Gear Motors

0.5 – 5HP (0.37 – 4kW)

3AC 380 - 480V

Yes

SINAMICS G120

Modular vector application-specific drive system

0.5 - 400 HP (0.37 - 250 kW)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V

Yes

Yes

Yes

Yes

Yes

SINAMICS G120C
Compact vector drive

0.75 - 25 HP (0.55 - 18.5 kW)

3AC 380 - 480V

Yes

SINAMICS G120D

Distributed vector drive

1 - 10 HP (0.75 - 7.5 kW)

3AC 380 - 480V

Yes

Yes

Text

Text

Text

Text

SINAMICS G120E

Enclosed drive – NEMA 1 or 12

1 - 200 HP (0.75 - 132 kW)

3AC 380 - 480V
3AC 460 - 480V

Yes

Yes

Yes

Yes

Yes

SINAMICS G130

Components for higher-powered enclosed drives

75 - 800 HP (56 - 800 kW)

3AC 380 - 480V
3AC 500 - 600V
3AC 660 - 690V

Yes

Yes

Yes

Yes

Yes

Yes

SINAMICS G150

Higher-power enclosed variable speed drives

150 - 800 HP (110 - 560 kW)

3AC 380 - 480V
3AC 500 - 600V

Yes

Yes

Yes

Yes

Yes

Yes


Did this information help you?