Training

  • SinuTrain
    SinuTrain for SINUMERIK Operate allows the user-friendly operation and CNC programming of SINUMERIK controllers on your PC – based on the original SINUMERIK CNC kernel.

  • SITRAIN
    Siemens official CNC training group offers classroom & online instructor-led training, online self-paced training, and on-site training for groups.

  • How-to Videos
    Online how-to videos that provide step-by-step instructions for common CNC tasks.


Overview

SinuTrain for SINUMERIK Operate allows the user-friendly operation and CNC programming of SINUMERIK controllers on your PC – based on the original SINUMERIK CNC kernel.

With SinuTrain for SINUMERIK Operate, Siemens offers you a practical solution for CNC training which can be used both by beginners and by experts. From the very beginning, SinuTrain for SINUMERIK Operate enables you to reinforce your programming and operating knowledge about the innovative CNC controller SINUMERIK 828D / 840D sl. Our intuitive PC-based solution comprises a control-identical software which has been perfectly tailored to meet your individual requirements.

Further, SinuTrain for SINUMERIK Operate can be perfectly adjusted to the axis configurations of different machines. This allows maximum compatibility of the CNC programs created offline with the machines used in production.


Features

  • DIN/ISO programming with programGUIDE

  • ShopMill/ShopTurn workstep programming

  • Multichannel programming with programSYNC (only SinuTrain completely)

  • Full-range graphic CNC simulation

  • TCP/IP Ethernet networking with machines

  • Print function for DIN/ISO and ShopMill/ShopTurn workstep programs

  • Integrated CAD Reader for the import of DXF files

  • Software machine control panel (no further hardware required)




Benefits

  • User-friendly operation and programming of SINUMERIK CNCs at your PC

  • Suitable for all programming techniques established worldwide

  • Realistic workpiece simulation with an integrated virtual machine control panel

  • Optimum machine adaptation for maximum CNC program compatibility

  • A wide range of user languages is available

  • Intelligent software license management to meet every user requirement and budget

  • A future-proof investment thanks to continuous software updates


Applications

  • Training
    User-friendly and convenient learning using a CNC identical offline training tool

  • Offline CNC programming
    Increased productivity with the CNC identical offline programming tool

  • Professional CNC presentations
    CNC presentations anywhere at any time using a CNC identical PC tool





Did this information help you?