SINUMERIK for Job Shop & Contract Manufacturing

Whether basic or complex turned or milled parts – the functions provided by SINUMERIK provide ideal results for each requirement. With the controller portfolio comprising the entry-level CNC SINUMERIK 808D, the compact CNC SINUMERIK 828D and the premium CNC SINUMERIK 840D sl, users can find the suitable controller for all turning resp. milling operations. SINUMERIK Operate ensures unique machine operation – for all machining technologies.

CNC for the Job or Machine Shop has never been easier or more powerful. With Siemens, you no longer need to know G-code. Simply enter the shape of the part and how fast you want to make each cut and our advanced ShopMill and ShopTurn software does the rest.

  • Meet exacting quality standards

  • Manufacture small lot sizes economically

  • Control production at the touch of a button


Comprehensive Portfolio

SINUMERIK 808D, 828D, and 840D sl numeric control systems are flexible, productive and economical. Designed with typical jobshop manufacturing tasks and machines in mind, these solutions make CNC turning and milling machines considerably easier to use and ensure the machining process is highly effective.
The panel-based SINUMERIK 828D CNC control system is tailor-made for compact turning and milling machines in jobshop manufacturing. Possible applications can range from vertical and standard horizontal machining centers to inclined bed-turning machines with a processing slide, featuring a Y axis and counter spindle. Its unique machining performance guarantees mirror-smooth surfaces with the shortest possible machining times.
Our practical and user-friendly ShopMill and ShopTurn programming solutions are tailored to meet the specific requirements of jobshop manufacturing. This also means that you do not need DIN/ISO knowledge because programming is based on dialog boxes and graphics.



Benefits

  • Easier to use CNC means shorter learning curves

  • No G-code or DIN/ISO knowledge necessary

  • Dialogue-oriented programming

  • Quick, graphically assisted set-up

  • Visual confirmation before cutting





Did this information help you?