Turning

Economical CNC turning is all about flexibility and speed. Today's job shops are faced with the challenge of processing small to medium-sized batches in minimum throughput time. That calls for control and automation systems capable of handling all kinds of work quickly and reliably and SINUMERIK CNC turning systems fit this bill.


Two control systems for CNC milling

With the SINUMERIK 828D and the SINUMERIK 840D sl Siemens offers two numerical controls combining the flexibility and benefits of conventional machining with the productivity and efficiency of a CNC machine. Designed for typical shopfloor jobs and machines, these solutions will decisively improve operations with just about every CNC milling machine.


ShopMill - the SINUMERIK CNC milling software

  • Flexible programming
    achieved through graphical (without DIN/ISO knowledge) or text programming using cycles that are based on real-world routines, also for making tools and molds.

  • User-friendly operation
    results from practical set-up and measuring functions, clear tool management, and 3D simulation.

  • Increased productivity
    achieved using CNC milling software that supports production planning without machine scheduling.



Simple to program and operate

The graphic operator and programmer interfaces used for ShopTurn ensure that everything runs perfectly on the SINUMERIK 840D sl. They are application-oriented to match the skill of a trained operator and are easy to use, even for beginners. Less programming time is required and can be done without the G-code knowledge usually involved. Programming is dialog-oriented and graphically assisted, meaning changeovers can also be carried out quickly.





Did this information help you?