The SINUMERIK 802D sl is an operator panel-based control system that combines the numerical control (NC), the programmable logic controller (PLC) and the human machine interface (HMI) in a single unit. It has the capability of five-axis machining (two of which may be spindles) and is the ideal solution for low- and medium-range milling and turning machines.
The SINUMERIK 802D sl provides the following benefits:
Increased efficiency and productivitythrough innovative planning and drive technology
Convenient operation and programmingthrough proven DIN programming supported by advanced programming aids (cycles, contour definitions) and through ShopMill / ShopTurn-based setup
Perfect handlingthrough the use of commercially available CF cards (64 MB to > 1 GB) for the storage, transmission and processing of part programs
Standard Ethernet and PROFIBUS protocolsused for machine and communication
Maintenance-freeno batteries or fan
Fast, precise and reliable
Controls up to 4 axes and 1 spindle or 3 axes, 1 spindle and 1 auxiliary spindle (rotating tool)
Perfect for turning and milling applications, also for small series productions
Complete structure in one compact operator panel
Execution of large programs by network or CF card maximum speed
Suitable for telediagnostics
5 digital drives (up to 2 spindles or 1 C-axis)
10,4" TFT flat screen
1 MB memory (Version plus)
3 MB memory (Version pro)
Frame technology
Rotary axis
Look ahead
Handwheel function
Up to 64 tools (Version plus) / up to 128 tools (Version pro)
Ethernet onboard (Version pro)
Commercially available CF card as memory medium, accessible via operator panel
Compressor functions (Version pro)
This video shows an example of mold and die at a 3-axis-Machine equipped with SINUMERIK 802D sl.
Get the Full Experience
You can watch this in full-screen. Click the icon in the bottom-right of the video and change the settings (480p, etc.) to work best with your internet speed and screen size.
Story
Application Featured
Industry Featured
Value-Add Service Featured
Creep Feed Grinder Retrofit Saves Money, Improves Production
Machine Retrofit
Small Shop Solutions - Siemens controls on a small shop VMC
Job Shop
By introducing CNC machine tools to free form parts machining, reduced cutting time is reduced and surface quality is improved
Tool, Mold, and Die
Title
Far More Than Basic Functions
Grinding