What IDS do for Plant Managers

IDS for Plant Managers

When you’re expanding capacity and can’t afford a minute of downtime, Siemens Integrated Drive Systems offer the optimal solution. Siemens IDS are expertly engineered to increase the availability of your mission-critical applications by up to 99%, thus improving reliability and efficiency throughout your operation. And because each component is optimally matched to the others, you’ll also benefit from enhanced performance and a reduction of up to 15% in maintenance costs.


Brochure: Maximize performance and simplify the process


When it’s time to retrofit, upgrade or expand your facility, you’ve got your hands full before you even think about implementation. IDS can help.



Case study: Variable frequency drives cut costs


Improving efficiency in any regard will always boost your bottom line, but energy efficiency in particular can play a significant role in lowering costs.





Did this information help you?