IDS for the power generation industry

You can improve energy efficiency and reliability one component at a time, but truly significant improvements are achieved only by optimizing the entire drive system based on the application’s needs. Siemens Integrated Drive Systems (IDS) combine industry-leading products, expert engineering and lifecycle services into single, unique solution that uses 22% less energy, achieves 99% availability and reduces maintenance costs by up to 15%.

Brochure: Turn on the profit potential of energy efficiency

Turn on the profit with IDS brochure

As resources become more scarce, reducing energy consumption becomes ever more important, which is why more and more power plants look to IDS for an energy-efficient drive train solution.






Did this information help you?