CNG Solutions (Compressed Natural Gas)

Process Instrumentation and Analytics Oil & Gas Solutions

CNG - compressed natural gas

The Siemens CNG solution - ahead in size, performance and simplicity

Combining the SITRANS FCS400 sensor and SITRANS FCT030 transmitter, the digitally based SITRANS FC430 is suitable for applications within the process industries. NTEP approved for custody transfer and capable of measuring mass flow directly, ensures SITRANS FC430 performance is not affected by fluctuating process conditions.

SITRANS FCS200 and SIFLOW FC070 also set new standards for excellence in integration.  The ultra-compact sensor SITRANS FCS200 has ideal features for any CNG application.  SIFLOW FC070 takes the advantage of the Coriolis measuring principle into the SIMATIC world, enabling seamless integration and state-of-the-art performance.  The flow meter system can easily be combined with the SIMATIC HMI WinCC flexible solution.


Compact Coriolis flow solutions receives NTEP custody transfer approval

Coriolis flow meter SITRANS FC430

Siemens Process Industries & Drives Division is pleased to announce the next generation of custody transfer (CT) Coriolis flow measurement. The SITRANS FC430 Coriolis flow meter, now with National Type Evaluation Program (NTEP) CT approval, is designed for both volume and mass liquid flow, and offers high accuracy measurement with minimum of pressure loss.

The SITRANS FC430’s industry leading performance and custody transfer approval makes it a perfect fiscal metering tool for oil and gas and petrochemical applications.


Compact Coriolis flow solutions receives NTEP custody transfer approval

Siemens Process Industries & Drives Division is pleased to announce the certification of its highly advanced Coriolis flow measurement solution, the SITRANS FCS200, with custody transfer approval by NTEP.  The SITRANS FCS200 Coriolis flow sensor for compressed natural gas (CNG) applications is available in tube sizes of 3/8”, 1/2” and 1” with NTEP Custody Transfer (CT) approval for the 3/8” and 1/2” tube sizes.

The SITRANS FCS200 is one of the most compact Coriolis flow solutions on the market today, enabling the sensor to fit in locations where space is crucial, providing extra flexibility in any CNG application - both new and retrofit.  Innovative, user-friendly support tools provide direct access to operational and functional data. With unparalleled accuracy and capacity under high pressure and hazardous conditions, the SITRANS FCS200 sensor sets a new standard for efficiency and safety in CNG custody transfer measurement.



Did this information help you?