Solutions for the Metals Industry

Process Instrumentation and Analytics Metals Solutions

Metals Industry

Aluminum

Continuous monitoring of the HF concentration in aluminum smelters is a key issue for the optimization of the aluminum production process. The in-situ measuring principle is best suited for this task because it provides the plant operator with measuring data in real-time for fast reaction.

The LDS 6 In-situ Laser Gas Analyzer offers best possible capabilities for this application. It can be installed directly at the filter and in the pot room and delivers fast and accurate HF concentration data.

Iron and Steel

Siemens Process Analytics has proven worldwide its competence to plan, engineer, manufacture, implement and service analyzer systems for use in iron and steel making plants.  Process analytical equipment, mainly continuous gas analyzers, support the steel making industry by helping facilities optimize processes and to reduce expenses and increase quality.

Case Studies

Product Links


Direct Contact

Richard Brackett


Did this information help you?