Steam Distribution Systems

What is a Steam Distributioin System?

The purpose of a steam distribution system is to connect the output of the steam generation system (i.e. boilers) to the steam end use applications.

The main components of a steam distribution include:

  • Steam distribution piping

  • Valves

  • Insulation

  • Steam traps

  • Air vents

  • Drip legs

  • Strainers


Measurement devices for Industrial Steam Distribution System

Measurement points for steam distribution include monitoring steam conditions such as temperature, pressure, mass flow, valve position and BTU content. Once the steam has been used, the resulting condensate must also be accounted for and its volume, flow and temperature measured. Siemens process instrumentation provides all the necessary measurement devices for proper steam distribution monitoring.


Did this information help you?