Food & Beverage - Motion Sensors

One concern of grain elevator operators is bucket elevator slippage.  Siemens motion control products measure the number of buckets passing the probe over time.  When a slowdown is detected, alarms are provided, and if the slow down continues, the elevator is shut down.


MFA 4p Motion Sensor - Food & Beverage

Milltronics MFA 4p Motion Sensor

Highly sensitive single setpoint motion sensor alarm unit, used with MSP and XPP motion sensing probes.


SITRANS F M MAG 5100 W - Food & Beverage

SITRANS WM100 zero-speed alarm

SITRANS WM100 is a heavy-duty zero-speed alarm switch. This non-contacting unit provides cost-effective equipment protection even in the harshest conditions.


Did this information help you?