Gas Analyzer - Chemical Industry

Siemens provides the ideal gas analyzer for any distillation application.


ULTRAMAT/OXYMAT 6

The ULTRAMAT/OXYMAT 6 combines the features of the ULTRAMAT 6 and OXYMAT 6 in one gas analyzer in a 19" rack design. Several configurations are available for different applications.  ULTRAMAT/OXYMAT 6 offers paramagnetic Oxygen and NDIR in one 19" rack. Up to two infrared active components and oxygen can be measured in a single analyzer.


Did this information help you?