Radar Level Transmitters for Chemical


SITRANS LR250 Radar Level Transmitter

SITRANS LR250 is a 2-wire, 25 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries in storage and process vessels including high temperature and pressure, to a range of 20 m (66 ft).SITRANS LR250 includes a graphical local user interface (LUI) that improves setup and operation by including an intuitive Quick Start Wizard, and echo profile displays for diagnostic support. Startup is easy using the Quick Start wizard with a few parameters required for basic operation.


SITRANS LR250 (PVDF) Radar Level Transmitter

SITRANS LR250 with threaded PVDF antenna is a 2-wire, 25 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries in storage and process vessels including corrosives or aggresive materials, to a range of 10 m (32.8 ft).SITRANS LR250 includes a graphical local user interface (LUI) that improves setup and operation by including an intuitive Quick Start Wizard, and echo profile displays for diagnostic support. Startup is easy using the Quick Start wizard with a few parameters required for basic operation.


SITRANS LR200 Radar Level Transmitter

2-wire loop-powered pulse radar instrument ideally suited for chemical plants and tank farms.  SITRANS LR200's unique design allows safe and simple programming using the intrinsically safe handheld programmer.


Did this information help you?