Pressure Transmitters - Chemical Industry

SITRANS P DSIII Pressure Transmitter

Sitrans P DS III is a precision digital transmitter for pressure, absolute pressure, differential pressure, flow and level with extensive diagnostics and simulation functions. It is ideal for harsh petrochemical environmental conditions and for challenging applications such as concentrate hydrogen measurement with gold membrane. The unit delivers excellent, TÜV approved reliability through its evaluation abilities

SITRANS P500 Pressure Transmitter

The SITRANS P500 has been developed to meet the highest expectations for measuring accuracy, ruggedness, and user-friendliness, and it merges seamlessly into the SITRANS P family. It guarantees an accuracy of ≤ 0.03 % as well as outstanding values for the influence of static pressure and temperature on the measured result. In this way, it guarantees a total performance of ≤ 0.14 % up to a turndown of 10:1.

Did this information help you?