Process Instrumentation and Analytics

Chemical Industry

Reliable Solutions for the Chemical Industry

Few industries face requirements as extreme as the chemical industry. Many different materials with their own unique properties must be measured with extreme precision and under very harsh conditions. Operating in such an environment calls for robust and high-quality equipment that enables efficient and fail-safe operation. With Siemens’ comprehensive instrumentation portfolio you can achieve just that, so contact us today to learn how we can help secure your long-term competitive edge.


Webinar link

Process Webinar Wednesdays - March 22nd

Learn more about improving the safety of your tank farms to meeting OSHA and local regulations.


SITRANS TO500 Temperature Transmitter

SITRANS TO500 innovative measuring system for fiber-optic temperature measurement

SITRANS TO500 multipoint measuring system enables a large number of temperature points for applications such as:

  • Tube and tube-bundle reactors

  • Capillary and microreactors

  • Distillation

  • Rectifications

SITRANS TO500: Measuring what used to be impossible!

Downloads:

More Information:


SITRANS TO500 temperature transmitter case study

Evonik uses TO500 to quickly detect high temperatures in small diameter reactor tubes

The multipoint measurement system SITRANS TO500 transmits temperature profiles reliably and fast. They system provides visibility of operating conditions to optimize quality, yield and life cycle.


Chemical Industry Brochure

Chemical Industry Solutions

Siemens portfolio for the chemical industry is designed to help you embrace digitalization. Boost your competitiveness through increased innovation, performance and agility.


Process Instrumentation and Process Analytics for chemical industry

Process Instrumentation and Analytics for Chemical Industry

First-class process quality thanks to perfect integration of all components

Few industries have requirements as extreme as the chemical industry. Many different materials must be measured with high precision and measurements are frequently carried out in extremely harsh ambient conditions. Siemens extensive product portfolio for the chemical industry meets tough requirements for approvals worldwide.


Chemical industry brochure

Ensuring sustainable competitiveness.

We turn technological progress into a track record.

Maximum safety, efficiency and productivity are essential for the profitable operation of chemical plants. Siemens helps you to reach these goals in the global marketplace as a reliable partner in the chemical industry.


SITRANS LR250 radar level transmitter for chemical industry

Measuring the level of 93% sulfuric acid accurately with no compatibility issues

SITRANS LR250 radar level transmitter with PVDF encapsulated horn antenna used by chemical processing plant in Texas for sulfuric acid application.


SITRANS LR250 Radar Level Case Study

Improved Monitoring Helps Chemical Company Maintain Precision Processing

A Chemical Specialty Company needed reliable accurate radar monitoring of blending processes during inclement weather. The SITRANS LR250 Flanged Encapsulated antenna (FEA) provides accurate readings, easy installation and reliable operation.


SITRANS LR250 for liquids and slurries now has flanged encapsulated antenna (FEA) version

SITRANS LR250 is your first choice for liquid level measurement in storage and process vessels up to 20 meters (66 ft.).  With a range of antennas, this transmitter can handle whatever you need.  The new flanged encapsulated antenna (FEA) means corrosive and aggressive materials are no challenge for this transmitter.


Coriolis Mass Flow Meter - FC430

SITRANS FC430- Siemens introduces the next generation of Coriolis flow measurement technology

The SITRANS FC430 is one of the most compact flow meters on the market, and features a short build-in length, suitable for liquid or gas applications within the process industry.  The SITRANS FC430 is capable of optimizing a wide range of processes in the chemical industry.


SITRANS F M MAG 3100 P for chemical industry

Dedicated to the chemical industry

SITRANS F M MAG 3100P: The electromagnetic solution with devoted features.

The robust SITRANS F M MAG 3100 P is designed to meet the most challenging requirements and applications within the chemical industry.



Did this information help you?