Chemical - Coriolis Mass Flow Meter Products


SITRANS FC430

One of the most compact flow meters on the market, the Sitrans FC430 features a short build-in length, suitable for liquid or gas applications within the process industry.The Sitrans FC430 is capable of optimizing a wide range of processes.  The unit is ideal for multi-parameter measurement, and can be used in applications like fast filling and batch control.


SITRANS F C MASS 2100 DI 1.5

The single continuous tube design without internal welds, reductions or flow splitters, offers optimal hygiene, safety and CIP cleanability for chemical and pharmaceutical applications.


SITRANS F C MASS 6000

SITRANS F C MASS 6000 with digital signal processing technology is engineered for high performance, with fast flow step response, fast batching applications, high immunity to process noise, easy installation, commissioning and maintenance.  The SITRANS F C MASS 6000 delivers true multi parameter measurements - mass flow, volume flow, density, temperature and fraction.


SIFLOW FC070

Siemens has developed the first mass flow transmitter designed for direct integration into SIMATIC STEP7 and PCS7 automation systems.  SIFLOW FC070 is suitable for any application where there is a demand for accurate flow measurement.


Did this information help you?