Introducing the Two-Phase Flow Gas Void Fraction Eliminator

Process Instrumentation and Analytics Industry Solutions

Gas void fraction eliminator

Eliminating two-phase flow in the Chemical and Oil and Gas industry

When it comes to removing unwanted gas from your pipeline, Siemens has the solution! Siemens Two-Phase Flow Gas Void Fraction Eliminator (GVFE) has been designed to enhance the performance of any flow meter present in liquid applications. The GVFE is capable of detecting and removing undesirable entrained gas including bubbly, annular, slug and stratified flow.

Oil and Gas Engineer Magazine article: Tackling Aeration in pipelines

Expert guidance for measuring the flow of aerated liquids.


Aeration article

Oil and Gas Engineer Magazine article: Tackling Aeration in pipelines

The Gas Void Fraction Eliminator improves the performance of any flow metering technology by removing and diverting all varieties of undesirable aeration.


Gas Void Fraction eliminator product brochure

Two-Phase Flow Gas Void Fraction Eliminator (GVFE)

The ideal solution for applications requiring the separation of gases from liquids for high-precision flow measurement. The GVFE is an instrument that integrates into an existing pipeline to remove unwanted air or gas volume to ensure you are only measuring and paying for the liquid.


Gas void fraction eliminator

Enhance your flow meter's performance in hydrocarbon applications

The GVFE removes entrained gas for improved measurement accuracy and stability. The GVFE is capable of detecting and removing all types of undesirable entrained gas, including bubbly, annular, slug and stratified flow.



Did this information help you?